IESNA:LM-63-2002
[TEST]P1295338
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]988
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
8579.9 8526.3 8354.4 8044.5 7578.1 6969.7 6281.5 5515 4810.7 4064
3374.3 2691.8 2071 1593 1261 1013 627.9 417.3 281 182.1
107.9 67.8 45.7 29.6 16.5 8.6 4.9 3 1.9 1.1
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0
